null

Walkable Cable Tray BKRS

Effective Protection of Supply Cables

 

In modern industrial plants, the ambient conditions represent a major danger to sensitive power, data and control cables. Soiling, vibrations and industrial influences create a tough environment. This is why it is even more important for the electrical installations of machines and plants to withstand the different loads reliably. The BKRS walkable cable tray system from OBO offers a closed space for routing cables, protecting them against soiling and footfall. Special dust protection elements on cover joints prevent the ingress of foreign objects.


 Benefits of the BKRS walkable cable tray system at a glance


 

 ✓

 

 

With a newly developed chequer arrangement, the covers are non-slip and hardwearing, ensuring stability and thus minimising the risk of accidents in daily use. 

Tested R11 slip prevention and a V10 displacement space according to the valid regulations. 

Excellent mechanical stability offers effective protection for cables.

Optimal shielding of the walkable cable ducts guarantees electromagnetic compatibility

Through the use of a separating retainer, power, control and data cables are insulated according to DIN EN 50147, to ensure electromagnetic compatibility. 

The walkable cable tray system can be integrated quickly and without screws into the functional equipotential bonding using the KFL clamp spring and AKL connection terminal.

Comprehensive accessories complete the walkable cable tray system


Large range of mounting options


The cable ducts can be mounted in different ways, thus matching individual requirements. You have the choice: 

 

                    •   Mounting on a support bracket complies with the workplace protection directives to avoid slippage and trip hazards while the step height is maintained.

                    •    A special protective panel for the support brackets reduces the risk of tripping. 

                    •   The simple and rapid mounting variant of the cable ducts on a Z support profile ensures the step height. 

                    •   The mounting of the hardwearing cable ducts on a Z support also maintains the step height. Protection plates as side panelling reduce the risk of tripping. 

                    •   The simplest and quickest way is floor mounting. A small step height and the non-slip properties of the chequer plate cover make safe working possible at any 

                         time. 

The cable ducts are available with the side heights 100 mm and 110 mm. Six different widths between 100 and 600 mm offer the right cable duct for any purpose in areas such as machining, mounting and production. With these dimensions and materials, the walkable cable tray system satisfies the guidelines and requirements of different industries, for example countless car manufacturers. Major players such as BMW and VW already use the walkable cable trays from Chalfant.


Video about the walkable cable tray BKRS


Designed to be walked on.

Chalfant’s BKRS Walkable Cable Tray prides itself on its strength and durability, able to hold up to the extreme weights of constant walking, stamping, and heavy loads in industrial or automated locations. BKRS Walkable Tray will protect your power and data cables as they run efficiently along the floor.