Symmetrical Floor Support, Truss

Description

Symmetrical floor support crosspiece for the BKRS system, suitable for the lower part type BSSU 190 2030. Can be used for walkable walkways, width 200 mm. With threaded holes for chip-free assembly of the walkways. Attachment to the lower part with 4 FKS M6 flat-head screws. Fixing material must be ordered separately.