Description
Lower part of the symmetrical floor supports for the BKRS system, suitable for crosspiece type BSST 100. Can be used for walkable walkways, width 100 mm. With threaded holes for mounting connection components, e.g. hose clamps, as well as with longitudinal slots for floor mounting up to M10. Fixing material must be ordered separately.