null

Series 6 Cable Tray

Rapid mounting and flexibility redefined

 

Since it was introduced in the 1950’s the Series 6 cable trays from Chalfant have become the preferred choice in many installation areas. Among the are hospitals, schools, universities, laboratories, airports, retail stores and offices. Here and in many other environments the Series 6 cable trays are used as industrial and plant applications. The cable trays are extremely versatile and adaptable to special need. It is also very easy to specify and install. 


Benefits of the Series 6 Cable Tray at a glance


 

 

 

Space-Saving: Takes up to 25 percent less space than cable ladders or corrugated bottom designs.

Cost-Saving: Installed costs are 40 to 60 percent less than conduit. It is also possible to install barriers to reduce field labor costs. 

Robust: The one-piece design of the cable tray provides stability.

Simple Handling: The Series 6 is easy to design, modify and extend

Different Versions: The cable trays are available in galvanized or plain steel, aluminum or stainless steel 

Customization is possible: The cable trays can be painted and custom cut to length to meet individual requirements. 

Mounting with Maximum Flexibility 

 

Series 6 can be supported directly on roof trusses or wall brackets up to a 12’ span or can be mounted to the floor or elevated off the floor using Chalfant’s patented integral support splice plates. It can also be suspended using hanger rods to single or trapeze supports.