Description

Mesh cable tray with shaped connector of side height 35 mm.Magnetic shield insulation without cover 15 dB, with cover 25 dB.

Additional Information

Option:length:
3000 pieces
Option:width:
50 mm;100 mm;150 mm;200 mm;300 mm pieces
Option:height:
35 mm pieces
Option:wire Diameter:
no pieces
Option:usable Cross-section:
17,5 cm²;35 cm²;52,5 cm²;70 cm²;105 cm² pieces
Option:maintain Electrical Functions:
3,9 mm;4,8 mm pieces
Minimum Order Quantity:
3 pieces
Height:
1 in pieces
Maintain Electrical Functions:
no pieces
Connector Version:
Integrated connector pieces
Wide-span Version:
no pieces
Rustproof Steel, Pickled:
no pieces
Support Spacing 2.0 M:
0,1 kN/m pieces
Usable Cross-section:
1750 mm² pieces
Support Spacing 1.0 M:
0,25 kN/m pieces
Support Spacing 1.5 M:
0,11 kN/m pieces
Dimension B:
52 mm pieces
Integrated Partition:
Without pieces
Screwless Connector:
yes pieces
Profile Shape:
U-shaped pieces
Wire Diameter:
3,9 mm pieces
Dimension:
35x50x3000 pieces
Surface:
Electrogalvanized pieces
Material:
Steel pieces
Load Test Type According To Iec 61537:
Type II pieces
Type Of Connector, Cable Support System:
Click fastening pieces
Ssu Name:
m pieces