null

GR-Magic® Mesh Cable Tray

Rapid mounting and flexibility redefined

 

Installation time is becoming ever more important in the decision for or against a product. With the mesh cable tray GR-Magic® Chalfant offers a true system innovation. Thanks to the patented connection system it can be applied and inserted in a matter of seconds. For a purely straight connection, neither connection components nor installation tools are required. Just connect the two parts and you're done. Load tests show that GR-Magic® systems can fully match up to traditional screw connections. The mechanical and electrical values required by the VDE guideline 0639 and in the new IEC/EN 61537 are achieved easily. The GR-Magic® system can also be fastened on the bracket without screws.


Benefits of the GR-Magic® Mesh Cable Tray at a glance


 

 

 

 

 

 

 ✓

 

Cost-efficiency: Thanks to the toolless connection system, you do not need to store connection parts and thus, save costs. 

Function maintenance: The GR-Magic® mesh cable tray system has proven its stability in an impressive manner in fire testing according to DIN 4102 Part 12. This installation design was put through its paces with a cable load of 15 kg/m and a support distance of 1.5 m

Optimum room usage: Even if space is tight, the Magic® mesh cable tray can be mounted almost anywhere. It can be attached directly to walls and ceilings in almost any position

Wide range of materials: The GR-Magic® has the right surface for any area: The range runs from electrogalvanized and hot-dip galvanized right through to stainless steel variants.  

Magic down to the last detail

 

Many snap-on components continue the basic Magic principle down to the finest detail. Components such as bends, side holders, mounting plates, quick connectors and clamping pieces complete the easy-to-mount system. 

 

Mesh cable trays have quickly become the industry’s favored means of wire management. Its versatility and light weight make it a perfect solution for a wide variety of applications. Along with this light weight comes the ability to san great lengths with strength and security as well as easily configuring to navigate around corners, up and down sloped surfaces and even level changes. 


Video about the GR-Magic® Mesh Cable Tray


Set. Snap. Done.

Chalfant’s GR-Magic Wire Mesh Tray snaps together in an instant with its patented design, while requiring no additional connection hardware to make the magic happen.