null

Cover Lifter

SKU:
DHDBKRFS

Description

Using the cover lifter, chequer plate covers installed with cover clamps can be dismantled quickly and simply. Alternatively, the cover lifter can be used as a template for the connector perforation with cable trays cut during construction. For this, turn the cover lifter through 180° and position on the cable tray. Then use the perforation template appropriate to the side height.