Toggle menu
My Quote
0
Search
Find Your Rep
My Quote
0
Home
Products
Ladder Tray
All Ladder Tray
Aluminium Ladder Tray
All Aluminium Ladder Tray
Ladder Trays
Accessories
Fittings
Stainless Steel Ladder Tray
All Stainless Steel Ladder Tray
Ladder Trays
Accessories
Fittings
Steel Ladder Tray
All Steel Ladder Tray
Ladder Trays
Accessories
Fittings
Wire Mesh Cable Trays
All Wire Mesh Cable Trays
Trays
Accessories
BKRS Walkable Tray
All BKRS Walkable Tray
Trays
Accessories
Markets
Industrial Solutions
Data Center Cable Management: American-Made Cable Tray Since 1945
Warehouses
Power Generation
Commercial Buildings
Automotive
Renewables
Food & Beverage
Oil & Gas
Service
BIM Library
Downloads
REQUEST A QUOTE
Contractor Tools
Rep Locator
Company
Mission
About Chalfant
About OBO
Careers
Terms & Conditions
BABA Compliant: Made in the USA Cable Trays
Contact Us
✔
Made in the USA
✔
BABA Compliant
✔
80+ Years Experience
✔
60–70% Faster Install
✔
OBO Bettermann Group
Home
BKRS Walkable Tray
Accessories
Cover for 90° bend walkable
Cover for 90° bend walkable
SKU:
MSRP:
Was:
Price
Now
You save
Width (in.):
Required
Choose the option
4 in.
8 in.
12 in.
in stock
Quantity:
Quantity:
This item ships in quantities of
1
.
Round the value to the nearest?
Round up
Add to Quote
Description
Cover for 90° bend with pre-mounted turn buckles.
×
Related Products
Cover for 45° bend walkable
Click For More
Cover for add-on tee walkable
Click For More
Walkable Cable Trough 110 FS
Click For More
Walkable Cable Trough 100 FS
Click For More
Walkable Cable Tray Support Brkt
Click For More
×
OK
My Quote
×
Items
Submit a Quote