null

Cover for 45° bend FS DFB 400-600

Description

Cover for 45° bend with pre-mounted turn-buckle.

Additional Information

Bend (Angle):
45° pieces
Change Of Direction:
Horizontal pieces
Dimension B:
500 pieces
Dimension H:
15 pieces
Dimension R:
148 pieces
Dimension:
B500mm pieces
Fastening Type:
Turn buckle pieces
Height:
35 pieces
Hinged:
no pieces
Maintain Electrical Functions:
no pieces
Material:
Steel pieces
Number Of Turn Buckles:
5 pieces
Plate Thickness:
0,05 pieces
Plate Thickness:
1,25 pieces
Rustproof Steel, Pickled:
no pieces
Suitable For Cable Ladder:
no pieces
Suitable For Cable Tray:
yes pieces
Suitable For Mesh Cable Tray:
no pieces
Surface:
Strip-galvanized pieces
Width:
20 pieces
Width:
500 pieces
Minimum Order Quantity:
1 pieces