Series 6 Trough Cable Tray, 3" Side Height, Stainless Steel

Stainless Steel Cable Trough
Side Height - 3"
Nema Load Rating -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12B, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6T06010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 6T06010 | |
6T09010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 6T09010 | |
6T12010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 6T12010 | |
6T18010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 6T18010 | |
6T24010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, 304 Stainless Steel | 1 - 12' Length | 6T24010 | |
6Z06010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 6Z06010 | |
6Z09010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 6Z09010 | |
6Z12010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 6Z12010 | |
6Z18010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 6Z18010 | |
6Z24010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, 316 Stainless Steel | 1 - 12' Length | 6Z24010 |
Stainless Steel 304
Stainless Steel 316