90° Outside Bend, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Series 6 Fittings are solid bottom with a 3" tangent for easy fit-up during installation. Bottoms are MIG welded on the outside to eliminate any weld splatter or roughness. 12" bend radius fittings are recommended for the majority of low voltage and communications cables. 30° and 60° are also available.
To be used with:
Series 6, 90 Degree Outside Bend Covers
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S06050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 6S06050 | |
6S09050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 6S09050 | |
6S12050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 6S12050 | |
6S18050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 6S18050 | |
6S24050 |
|
90° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 6S24050 | |
6S06052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Hot Dip Mill Galvanized | 1 | 6S06052 | |
6S09052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Hot Dip Mill Galvanized | 1 | 6S09052 | |
6S12052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Hot Dip Mill Galvanized | 1 | 6S12052 | |
6S18052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Hot Dip Mill Galvanized | 1 | 6S18052 | |
6S24052 |
|
90° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Hot Dip Mill Galvanized | 1 | 6S24052 |
Strip Galvanised