90° Horizontal Bend, Aluminum

Series 6 Fittings are solid bottom with a 3" tangent for easy fit-up during installation. Bottoms are MIG welded on the outside to eliminate any weld splatter or roughness. 12" bend radius fittings are recommended for the majority of low voltage and communications cables. 30° and 60° are also available.
To be used with:
Series 6, 90 Degree Horizontal Bend Covers
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6A06030 |
|
90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 6A06030 | |
6A09030 |
|
90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 6A09030 | |
6A12030 |
|
90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 6A12030 | |
6A18030 |
|
90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 6A18030 | |
6A24030 |
|
90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 6A24030 | |
6A06032 |
|
90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 6A06032 | |
6A09032 |
|
90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 6A09032 | |
6A12032 |
|
90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 6A12032 | |
6A18032 |
|
90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 6A18032 | |
6A24032 |
|
90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 6A24032 |
Aluminium