Series 6 Trough Cable Tray, 4" Side Height, Steel

Steel Cable Trough
Hot Dip Mill Galvanized to ASTM 653A, G-90 Coating
Side Height - 4"
Nema Load Rating -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12B, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Strip Galvanised