6" Series 6 Trough Cable Tray
Aluminum / Steel Cable Trough
Side Height - 6"
Nema Load Rating -
Aluminum -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12A, 10B, 8C
Steel -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12C, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
66A06010 |
|
6" Side Height- 6" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 66A06010 | |
66A09010 |
|
6" Side Height- 9" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 66A09010 | |
66A12010 |
|
6" Side Height- 12" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 66A12010 | |
66A18010 |
|
6" Side Height- 18" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 66A18010 | |
66A24010 |
|
6" Side Height- 24" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 66A24010 | |
66S06010 |
|
6" Side Height- 6" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 66S06010 | |
66S09010 |
|
6" Side Height- 9" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 66S09010 | |
66S12010 |
|
6" Side Height- 12" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 66S12010 | |
66S18010 |
|
6" Side Height- 18" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 66S18010 | |
66S24010 |
|
6" Side Height- 24" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 66S24010 |
Aluminium
Strip Galvanised