4" Series 6 Trough Cable Tray
Aluminum / Steel Cable Trough
Side Height - 4"
Nema Load Rating -
Aluminum -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12A, 10B, 8C
Steel -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12B, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
64A06010 |
|
4" Side Height- 6" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 64A06010 | |
64A09010 |
|
4" Side Height- 9" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 64A09010 | |
64A12010 |
|
4" Side Height- 12" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 64A12010 | |
64A18010 |
|
4" Side Height- 18" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 64A18010 | |
64A24010 |
|
4" Side Height- 24" Wide - 12' Long Louvered Tray-Aluminum | 1 - 12' Length | 64A24010 | |
64S06010 |
|
4" Side Height- 6" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 64S06010 | |
64S09010 |
|
4" Side Height- 9" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 64S09010 | |
64S12010 |
|
4" Side Height- 12" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 64S12010 | |
64S18010 |
|
4" Side Height- 18" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 64S18010 | |
64S24010 |
|
4" Side Height- 24" Wide - 12' Long Louvered Tray-Steel | 1 - 12' Length | 64S24010 |
Aluminium
Strip Galvanised