Side Hanger

Side Hanger for suspension of wire mesh cable tray.
Supports a 3/8" threaded rod. Threaded rod and nuts sold separately.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMSH249S |
|
Side Hanger - Strip Galvanised | 50 | 12.79 | 6015336 |
WMSH249G |
|
Side Hanger - Hot Dipped Galvanised | 50 | 13.20 | 6015338 |
WMSH249T |
|
Side Hanger - Stainless Steel, Grade 316 | 20 | 12.13 | 6015340 |
Hot-Dipped Galvanised
Strip Galvanised
Stainless Steel 316