30° Outside Bend Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06035 = 30° Outside Bend.
7S06035 = Flanged Style Cover for 30° Outside Bend.
67S06035 = Flat Style Cover for 30° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06035 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06035 | |
7S06037 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06037 | |
7S06038 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06038 | |
7S06039 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06039 | |
7G06035 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06035 | |
7G06037 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06037 | |
7G06038 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06038 | |
7G06039 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06039 | |
67S06035 |
|
Flat Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06035 | |
67S06037 |
|
Flat Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06037 | |
67S06038 |
|
Flat Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06038 | |
67S06039 |
|
Flat Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06039 | |
67G06035 |
|
Flat Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06035 | |
67G06037 |
|
Flat Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06037 | |
67G06038 |
|
Flat Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06038 | |
67G06039 |
|
Flat Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06039 |
Hot-Dipped Galvanised
Strip Galvanised
Description