45° Outside Bend Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06040 = 45° Outside Bend.
7S06040 = Flanged Style Cover for 45° Outside Bend.
67S06040 = Flat Style Cover for 45° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06040 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06040 | |
7S06042 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06042 | |
7S06043 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06043 | |
7S06044 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06044 | |
7G06040 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06040 | |
7G06042 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06042 | |
7G06043 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06043 | |
7G06044 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06044 | |
67S06040 |
|
Flat Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06040 | |
67S06042 |
|
Flat Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06042 | |
67S06043 |
|
Flat Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06043 | |
67S06044 |
|
Flat Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06044 | |
67G06040 |
|
Flat Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06040 | |
67G06042 |
|
Flat Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06042 | |
67G06043 |
|
Flat Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06043 | |
67G06044 |
|
Flat Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06044 |
Hot-Dipped Galvanised
Strip Galvanised
Description