60° Inside Bend Cover, Steel
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06065 = 60° Inside Bend.
7S06065 = Flanged Style Cover for 60° Inside Bend.
67S06065 = Flat Style Cover for 60° Inside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06065 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06065 | |
7S06067 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06067 | |
7S06068 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06068 | |
7S06069 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06069 | |
7G06065 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06065 | |
7G06067 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06067 | |
7G06068 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06068 | |
7G06069 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06069 | |
67S06065 |
|
Flat Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06065 | |
67S06067 |
|
Flat Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06067 | |
67S06068 |
|
Flat Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06068 | |
67S06069 |
|
Flat Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06069 | |
67G06065 |
|
Flat Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06065 | |
67G06067 |
|
Flat Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06067 | |
67G06068 |
|
Flat Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06068 | |
67G06069 |
|
Flat Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06069 |
Hot-Dipped Galvanised
Strip Galvanised
Description