60° Outside Bend Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06045 = 60° Outside Bend.
7S06045 = Flanged Style Cover for 60° Outside Bend.
67S06045 = Flat Style Cover for 60° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06045 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06045 | |
7S06047 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06047 | |
7S06048 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06048 | |
7S06049 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06049 | |
7G06045 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06045 | |
7G06047 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06047 | |
7G06048 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06048 | |
7G06049 |
|
Flanged Style Cover for 60° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06049 | |
67S06045 |
|
Flat Style Cover for 60° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06045 | |
67S06047 |
|
Flat Style Cover for 60° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06047 | |
67S06048 |
|
Flat Style Cover for 60° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06048 | |
67S06049 |
|
Flat Style Cover for 60° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06049 | |
67G06045 |
|
Flat Style Cover for 60° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06045 | |
67G06047 |
|
Flat Style Cover for 60° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06047 | |
67G06048 |
|
Flat Style Cover for 60° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06048 | |
67G06049 |
|
Flat Style Cover for 60° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06049 |
Hot-Dipped Galvanised
Strip Galvanised
Description