90° Inside Bend Cover, Steel
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06070 = 90° Inside Bend.
7S06070 = Flanged Style Cover for 90° Inside Bend.
67S06070 = Flat Style Cover for 90° Inside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06070 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06070 | |
7S06072 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06072 | |
7S06073 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06073 | |
7S06074 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06074 | |
7G06070 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06070 | |
7G06072 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06072 | |
7G06073 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06073 | |
7G06074 |
|
Flanged Style Cover for 90° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06074 | |
67S06070 |
|
Flat Style Cover for 90° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06070 | |
67S06072 |
|
Flat Style Cover for 90° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06072 | |
67S06073 |
|
Flat Style Cover for 90° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06073 | |
67S06074 |
|
Flat Style Cover for 90° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06074 | |
67G06070 |
|
Flat Style Cover for 90° Inside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06070 | |
67G06072 |
|
Flat Style Cover for 90° Inside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06072 | |
67G06073 |
|
Flat Style Cover for 90° Inside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06073 | |
67G06074 |
|
Flat Style Cover for 90° Inside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06074 |
Hot-Dipped Galvanised
Strip Galvanised
Description