90° Outside Bend Cover, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06050 = 90° Outside Bend.
7S06050 = Flanged Style Cover for 90° Outside Bend.
67S06050 = Flat Style Cover for 90° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06050 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06050 | |
7S06052 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06052 | |
7S06053 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06053 | |
7S06054 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06054 | |
7G06050 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06050 | |
7G06052 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06052 | |
7G06053 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06053 | |
7G06054 |
|
Flanged Style Cover for 90° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06054 | |
67S06050 |
|
Flat Style Cover for 90° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06050 | |
67S06052 |
|
Flat Style Cover for 90° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06052 | |
67S06053 |
|
Flat Style Cover for 90° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06053 | |
67S06054 |
|
Flat Style Cover for 90° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06054 | |
67G06050 |
|
Flat Style Cover for 90° Outside Vertical Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06050 | |
67G06052 |
|
Flat Style Cover for 90° Outside Vertical Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06052 | |
67G06053 |
|
Flat Style Cover for 90° Outside Vertical Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06053 | |
67G06054 |
|
Flat Style Cover for 90° Outside Vertical Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06054 |
Hot-Dipped Galvanised
Strip Galvanised
Description