60° Horizontal Bend Cover, Steel
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating 1.06 Mils Thick
G = Hot Dip Galvanized after Fabrication to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Example:
246S06025 = 60° Horizontal Bend.
7S06025 = Flanged Style Cover for 60° Horizontal Bend.
67S06025 = Flat Style Cover for 60° Horizontal Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06025 | |
7S06027 |
|
Flanged Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06027 | |
7S06028 |
|
Flanged Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06028 | |
7S06029 |
|
Flanged Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 7S06029 | |
7G06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06025 | |
7G06027 |
|
Flanged Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06027 | |
7G06028 |
|
Flanged Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06028 | |
7G06029 |
|
Flanged Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 7G06029 | |
67S06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06025 | |
67S06027 |
|
Flat Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06027 | |
67S06028 |
|
Flat Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06028 | |
67S06029 |
|
Flat Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, Hot Dip Mill Galvanized | 1 | 67S06029 | |
67G06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06025 | |
67G06027 |
|
Flat Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06027 | |
67G06028 |
|
Flat Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06028 | |
67G06029 |
|
Flat Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, Hot Dip Galvanized | 1 | 67G06029 |
Hot-Dipped Galvanised
Strip Galvanised
Description