Ladder Tray Cross Cover, Stainless Steel

Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06080 = Ladder Tray Cross.
7T06080 = Flanged Style Cover for Ladder Tray Cross.
67T06080 = Flat Style Cover for 30° Ladder Tray Cross.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06080 |
|
Flanged Style Cover for Ladder Tray Cross, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06080 | |
7T06082 |
|
Flanged Style Cover for Ladder Tray Cross, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06082 | |
7T06083 |
|
Flanged Style Cover for Ladder Tray Cross, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06083 | |
7T06084 |
|
Flanged Style Cover for Ladder Tray Cross, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06084 | |
7Z06080 |
|
Flanged Style Cover for Ladder Tray Cross, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06080 | |
7Z06082 |
|
Flanged Style Cover for Ladder Tray Cross, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06082 | |
7Z06083 |
|
Flanged Style Cover for Ladder Tray Cross, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06083 | |
7Z06084 |
|
Flanged Style Cover for Ladder Tray Cross, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06084 | |
67T06080 |
|
Flat Style Cover for Ladder Tray Cross, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06080 | |
67T06082 |
|
Flat Style Cover for Ladder Tray Cross, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06082 | |
67T06083 |
|
Flat Style Cover for Ladder Tray Cross, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06083 | |
67T06084 |
|
Flat Style Cover for Ladder Tray Cross, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06084 | |
67Z06080 |
|
Flat Style Cover for Ladder Tray Cross, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06080 | |
67Z06082 |
|
Flat Style Cover for Ladder Tray Cross, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06082 | |
67Z06083 |
|
Flat Style Cover for Ladder Tray Cross, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06083 | |
67Z06084 |
|
Flat Style Cover for Ladder Tray Cross, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06084 |
Stainless Steel 304
Stainless Steel 316
Description