Ladder Tray Tee Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06085 = Ladder Tray Tee.
7T06085 = Flanged Style Cover for Ladder Tray Tee.
67T06085 = Flat Style Cover for 30° Ladder Tray Tee.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06085 |
|
Flanged Style Cover for Ladder Tray Tee, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06085 | |
7T06087 |
|
Flanged Style Cover for Ladder Tray Tee, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06087 | |
7T06088 |
|
Flanged Style Cover for Ladder Tray Tee, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06088 | |
7T06089 |
|
Flanged Style Cover for Ladder Tray Tee, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06089 | |
7Z06085 |
|
Flanged Style Cover for Ladder Tray Tee, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06085 | |
7Z06087 |
|
Flanged Style Cover for Ladder Tray Tee, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06087 | |
7Z06088 |
|
Flanged Style Cover for Ladder Tray Tee, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06088 | |
7Z06089 |
|
Flanged Style Cover for Ladder Tray Tee, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06089 | |
67T06085 |
|
Flat Style Cover for Ladder Tray Tee, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06085 | |
67T06087 |
|
Flat Style Cover for Ladder Tray Tee, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06087 | |
67T06088 |
|
Flat Style Cover for Ladder Tray Tee, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06088 | |
67T06089 |
|
Flat Style Cover for Ladder Tray Tee, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06089 | |
67Z06085 |
|
Flat Style Cover for Ladder Tray Tee, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06085 | |
67Z06087 |
|
Flat Style Cover for Ladder Tray Tee, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06087 | |
67Z06088 |
|
Flat Style Cover for Ladder Tray Tee, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06088 | |
67Z06089 |
|
Flat Style Cover for Ladder Tray Tee, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06089 |
Stainless Steel 304
Stainless Steel 316
Description