30° Inside Bend Cover, Stainless Steel
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06055 = 30° Inside Bend.
7T06055 = Flanged Style Cover for 30° Inside Bend.
67T06055 = Flat Style Cover for 30° Inside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06055 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06055 | |
7T06057 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06057 | |
7T06058 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06058 | |
7T06059 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06059 | |
7Z06055 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06055 | |
7Z06057 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06057 | |
7Z06058 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06058 | |
7Z06059 |
|
Flanged Style Cover for 30° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06059 | |
67T06055 |
|
Flat Style Cover for 30° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06055 | |
67T06057 |
|
Flat Style Cover for 30° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06057 | |
67T06058 |
|
Flat Style Cover for 30° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06058 | |
67T06059 |
|
Flat Style Cover for 30° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06059 | |
67Z06055 |
|
Flat Style Cover for 30° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06055 | |
67Z06057 |
|
Flat Style Cover for 30° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06057 | |
67Z06058 |
|
Flat Style Cover for 30° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06058 | |
67Z06059 |
|
Flat Style Cover for 30° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06059 |
Stainless Steel 304
Stainless Steel 316
Description