30° Outside Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06035 = 30° Outside Bend.
7T06035 = Flanged Style Cover for 30° Outside Bend.
67T06035 = Flat Style Cover for 30° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06035 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06035 | |
7T06037 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06037 | |
7T06038 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06038 | |
7T06039 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06039 | |
7Z06035 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06035 | |
7Z06037 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06037 | |
7Z06038 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06038 | |
7Z06039 |
|
Flanged Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06039 | |
67T06035 |
|
Flat Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06035 | |
67T06037 |
|
Flat Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06037 | |
67T06038 |
|
Flat Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06038 | |
67T06039 |
|
Flat Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06039 | |
67Z06035 |
|
Flat Style Cover for 30° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06035 | |
67Z06037 |
|
Flat Style Cover for 30° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06037 | |
67Z06038 |
|
Flat Style Cover for 30° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06038 | |
67Z06039 |
|
Flat Style Cover for 30° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06039 |
Stainless Steel 304
Stainless Steel 316
Description