45° Outside Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06040 = 45° Outside Bend.
7T06040 = Flanged Style Cover for 45° Outside Bend.
67T06040 = Flat Style Cover for 45° Outside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06040 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06040 | |
7T06042 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06042 | |
7T06043 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06043 | |
7T06044 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06044 | |
7Z06040 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06040 | |
7Z06042 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06042 | |
7Z06043 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06043 | |
7Z06044 |
|
Flanged Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06044 | |
67T06040 |
|
Flat Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06040 | |
67T06042 |
|
Flat Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06042 | |
67T06043 |
|
Flat Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06043 | |
67T06044 |
|
Flat Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06044 | |
67Z06040 |
|
Flat Style Cover for 45° Outside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06040 | |
67Z06042 |
|
Flat Style Cover for 45° Outside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06042 | |
67Z06043 |
|
Flat Style Cover for 45° Outside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06043 | |
67Z06044 |
|
Flat Style Cover for 45° Outside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06044 |
Stainless Steel 304
Stainless Steel 316
Description