60° Inside Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06065 = 60° Inside Bend.
7T06065 = Flanged Style Cover for 60° Inside Bend.
67T06065 = Flat Style Cover for 60° Inside Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06065 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06065 | |
7T06067 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06067 | |
7T06068 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06068 | |
7T06069 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06069 | |
7Z06065 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06065 | |
7Z06067 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06067 | |
7Z06068 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06068 | |
7Z06069 |
|
Flanged Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06069 | |
67T06065 |
|
Flat Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06065 | |
67T06067 |
|
Flat Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06067 | |
67T06068 |
|
Flat Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06068 | |
67T06069 |
|
Flat Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06069 | |
67Z06065 |
|
Flat Style Cover for 60° Inside Vertical Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06065 | |
67Z06067 |
|
Flat Style Cover for 60° Inside Vertical Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06067 | |
67Z06068 |
|
Flat Style Cover for 60° Inside Vertical Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06068 | |
67Z06069 |
|
Flat Style Cover for 60° Inside Vertical Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06069 |
Stainless Steel 304
Stainless Steel 316
Description