30° Horizontal Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06015 = 30° Horizontal Bend.
7T06015 = Flanged Style Cover for 30° Horizontal Bend.
67T06015 = Flat Style Cover for 30° Horizontal Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06015 |
|
Flanged Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06015 | |
7T06017 |
|
Flanged Style Cover for 30° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06017 | |
7T06018 |
|
Flanged Style Cover for 30° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06018 | |
7T06019 |
|
Flanged Style Cover for 30° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06019 | |
7Z06015 |
|
Flanged Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06015 | |
7Z06017 |
|
Flanged Style Cover for 30° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06017 | |
7Z06018 |
|
Flanged Style Cover for 30° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06018 | |
7Z06019 |
|
Flanged Style Cover for 30° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06019 | |
67T06015 |
|
Flat Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06015 | |
67T06017 |
|
Flat Style Cover for 30° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06017 | |
67T06018 |
|
Flat Style Cover for 30° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06018 | |
67T06019 |
|
Flat Style Cover for 30° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06019 | |
67Z06015 |
|
Flat Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06015 | |
67Z06017 |
|
Flat Style Cover for 30° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06017 | |
67Z06018 |
|
Flat Style Cover for 30° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06018 | |
67Z06019 |
|
Flat Style Cover for 30° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06019 |
Stainless Steel 304
Stainless Steel 316
Description