45° Horizontal Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06020 = 45° Horizontal Bend.
7T06020 = Flanged Style Cover for 45° Horizontal Bend.
67T06020 = Flat Style Cover for 45° Horizontal Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06020 |
|
Flanged Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06020 | |
7T06022 |
|
Flanged Style Cover for 45° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06022 | |
7T06023 |
|
Flanged Style Cover for 45° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06023 | |
7T06024 |
|
Flanged Style Cover for 45° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06024 | |
7Z06020 |
|
Flanged Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06020 | |
7Z06022 |
|
Flanged Style Cover for 45° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06022 | |
7Z06023 |
|
Flanged Style Cover for 45° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06023 | |
7Z06024 |
|
Flanged Style Cover for 45° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06024 | |
67T06020 |
|
Flat Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06020 | |
67T06022 |
|
Flat Style Cover for 45° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06022 | |
67T06023 |
|
Flat Style Cover for 45° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06023 | |
67T06024 |
|
Flat Style Cover for 45° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06024 | |
67Z06020 |
|
Flat Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06020 | |
67Z06022 |
|
Flat Style Cover for 45° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06022 | |
67Z06023 |
|
Flat Style Cover for 45° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06023 | |
67Z06024 |
|
Flat Style Cover for 45° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06024 |
Stainless Steel 304
Stainless Steel 316
Description