60° Horizontal Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06025 = 60° Horizontal Bend.
7T06025 = Flanged Style Cover for 60° Horizontal Bend.
67T06025 = Flat Style Cover for 60° Horizontal Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06025 | |
7T06027 |
|
Flanged Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06027 | |
7T06028 |
|
Flanged Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06028 | |
7T06029 |
|
Flanged Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06029 | |
7Z06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06025 | |
7Z06027 |
|
Flanged Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06027 | |
7Z06028 |
|
Flanged Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06028 | |
7Z06029 |
|
Flanged Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06029 | |
67T06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06025 | |
67T06027 |
|
Flat Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06027 | |
67T06028 |
|
Flat Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06028 | |
67T06029 |
|
Flat Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06029 | |
67Z06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06025 | |
67Z06027 |
|
Flat Style Cover for 60° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06027 | |
67Z06028 |
|
Flat Style Cover for 60° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06028 | |
67Z06029 |
|
Flat Style Cover for 60° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06029 |
Stainless Steel 304
Stainless Steel 316
Description