90° Horizontal Bend Cover, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with:
7 = Flanged style cover
67 = Flat style cover
Material code (*):
T = 304L Stainless Steel
Z = 316L Stainless Steel
Example:
248T06030 = 90° Horizontal Bend.
7T06030 = Flanged Style Cover for 90° Horizontal Bend.
67T06030 = Flat Style Cover for 90° Horizontal Bend.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06030 |
|
Flanged Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06030 | |
7T06032 |
|
Flanged Style Cover for 90° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06032 | |
7T06033 |
|
Flanged Style Cover for 90° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06033 | |
7T06034 |
|
Flanged Style Cover for 90° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 7T06034 | |
7Z06030 |
|
Flanged Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06030 | |
7Z06032 |
|
Flanged Style Cover for 90° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06032 | |
7Z06033 |
|
Flanged Style Cover for 90° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06033 | |
7Z06034 |
|
Flanged Style Cover for 90° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 7Z06034 | |
67T06030 |
|
Flat Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06030 | |
67T06032 |
|
Flat Style Cover for 90° Horizontal Bend, 24" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06032 | |
67T06033 |
|
Flat Style Cover for 90° Horizontal Bend, 36" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06033 | |
67T06034 |
|
Flat Style Cover for 90° Horizontal Bend, 48" Radius, for 6" Width Tray, 304L Stainless Steel | 1 | 67T06034 | |
67Z06030 |
|
Flat Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06030 | |
67Z06032 |
|
Flat Style Cover for 90° Horizontal Bend, 24" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06032 | |
67Z06033 |
|
Flat Style Cover for 90° Horizontal Bend, 36" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06033 | |
67Z06034 |
|
Flat Style Cover for 90° Horizontal Bend, 48" Radius, for 6" Width Tray, 316L Stainless Steel | 1 | 67Z06034 |
Stainless Steel 304
Stainless Steel 316
Description