Left or Right Hand Wye, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Number of rungs vary depending on Tray width.
Special Wyes can be made with two different Tray widths. Consult factory.
Each Wye is furnished with two pairs (4) Splice Plates and eight (8) 9TBN302 Nut and Bolt Assemblies.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06172 |
|
Right Hand Wye, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06172 | |
248T09172 |
|
Right Hand Wye, 9" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T09172 | |
248T12172 |
|
Right Hand Wye, 12" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T12172 | |
248T18172 |
|
Right Hand Wye, 18" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T18172 | |
248T24172 |
|
Right Hand Wye, 24" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T24172 | |
248T30172 |
|
Right Hand Wye, 30" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T30172 | |
248T36172 |
|
Right Hand Wye, 36" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T36172 | |
248T42172 |
|
Right Hand Wye, 42" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T42172 | |
248T48172 |
|
Right Hand Wye, 48" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T48172 | |
248T06173 |
|
Left Hand Wye, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06173 | |
248T09173 |
|
Left Hand Wye, 9" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T09173 | |
248T12173 |
|
Left Hand Wye, 12" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T12173 | |
248T18173 |
|
Left Hand Wye, 18" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T18173 | |
248T24173 |
|
Left Hand Wye, 24" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T24173 | |
248T30173 |
|
Left Hand Wye, 30" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T30173 | |
248T36173 |
|
Left Hand Wye, 36" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T36173 | |
248T42173 |
|
Left Hand Wye, 42" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T42173 | |
248T48173 |
|
Left Hand Wye, 48" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T48173 |
Stainless Steel 304
Description