90° Vertical Support Riser, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Riser comes with a pair of (2) Splice Plates and eight (8) 9TBN302 Nut and Bolt Assemblies.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06090 |
|
90° Vertical Support Riser, 12" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06090 | |
248T06092 |
|
90° Vertical Support Riser, 24" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06092 | |
248T06093 |
|
90° Vertical Support Riser, 36" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06093 | |
248T06094 |
|
90° Vertical Support Riser, 48" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06094 | |
248Z06090 |
|
90° Vertical Support Riser, 12" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06090 | |
248Z06092 |
|
90° Vertical Support Riser, 24" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06092 | |
248Z06093 |
|
90° Vertical Support Riser, 36" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06093 | |
248Z06094 |
|
90° Vertical Support Riser, 48" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06094 |
Stainless Steel 304
Stainless Steel 316
Description