Ladder Tray Cross, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Cross Fitting comes with three pairs (6) of Splice Plates and twenty four (24) 9TBN302 Nut and Bolt Assemblies.
Expansion & Reducer Crosses can be custom fabricated. Specify various widths couter clockwise (using drawing at right) starting at left.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06080 |
|
Cross, 12" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06080 | |
248T06082 |
|
Cross, 24" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06082 | |
248T06083 |
|
Cross, 36" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06083 | |
248T06084 |
|
Cross, 48" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06084 | |
248Z06080 |
|
Cross, 12" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06080 | |
248Z06082 |
|
Cross, 24" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06082 | |
248Z06083 |
|
Cross, 36" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06083 | |
248Z06084 |
|
Cross, 48" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06084 |
Stainless Steel 304
Stainless Steel 316
Description