Ladder Tray Tee, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Tee Fitting comes with two pairs (4) of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Expansion & Reducer Tees can be custom fabricated at standard Tee pricing. Specify various widths couter clockwise (using drawing at right) starting at left.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06085 |
|
Tee, 12" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06085 | |
248T06087 |
|
Tee, 24" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06087 | |
248T06088 |
|
Tee, 36" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06088 | |
248T06089 |
|
Tee, 48" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06089 | |
248Z06085 |
|
Tee, 12" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06085 | |
248Z06087 |
|
Tee, 24" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06087 | |
248Z06088 |
|
Tee, 36" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06088 | |
248Z06089 |
|
Tee, 48" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06089 |
Stainless Steel 304
Stainless Steel 316
Description