30° Inside Vertical Bend, Stainless Steel
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation. Each fitting and straight section comes with a pair (2) splice plates and eight (8) 9TBN302 nut and bolt assemblies, with the exception of 8" and 10" trays that have 8" tangents and 10 bolt splice plates. 8" trays available in 36" and 48" radius. 7" trays in 24" radius. Consult factory for fitting dimensions.
Number of rungs vary depending on radius.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06055 |
|
30° Inside Vertical Bend, 12" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06055 | |
248T06057 |
|
30° Inside Vertical Bend, 24" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06057 | |
248T06058 |
|
30° Inside Vertical Bend, 36" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06058 | |
248T06059 |
|
30° Inside Vertical Bend, 48" Radius, 6" Width, for 248T Ladder Tray, 304L Stainless Steel | 1 | 248T06059 | |
248Z06055 |
|
30° Inside Vertical Bend, 12" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06055 | |
248Z06057 |
|
30° Inside Vertical Bend, 24" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06057 | |
248Z06058 |
|
30° Inside Vertical Bend, 36" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06058 | |
248Z06059 |
|
30° Inside Vertical Bend, 48" Radius, 6" Width, for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248Z06059 |
Stainless Steel 304
Stainless Steel 316
Description