Bonding Jumper
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Furnished with (2) 3/8" fasteners. Field drill mounting holes. Allow for 1" expansion.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9CBJ200 |
|
Bonding Jumper, Cable Size #6, Rated Amps 200. | 1 | 9CBJ200 | |
9CBJ600 |
|
Bonding Jumper, Cable Size #1, Rated Amps 600. | 1 | 9CBJ600 | |
9CBJ1000 |
|
Bonding Jumper, Cable Size 2/0, Rated Amps 1000. | 1 | 9CBJ1000 | |
9CBJ1600 |
|
Bonding Jumper, Cable Size 4/0, Rated Amps 1600. | 1 | 9CBJ1600 |