Expansion Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Furnished in pairs (2) with (4) 9TBN302 nut & bolt assemblies and (4) 9SEB519 shoulder bolts, washers and nyloc hex nuts.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP201 |
|
Expansion Splice Plate for 248T Ladder Tray, 304L Stainless Steel | 1 | 248TSP201 | |
268TSP201 |
|
Expansion Splice Plate for 268T Ladder Tray, 304L Stainless Steel | 1 | 268TSP201 | |
366TSP201 |
|
Expansion Splice Plate for 366T Ladder Tray, 304L Stainless Steel | 1 | 366TSP201 | |
364TSP201 |
|
Expansion Splice Plate for 364T Ladder Tray, 304L Stainless Steel | 1 | 364TSP201 | |
248ZSP201 |
|
Expansion Splice Plate for 248Z Ladder Tray, 316L Stainless Steel | 1 | 248ZSP201 | |
268ZSP201 |
|
Expansion Splice Plate for 268Z Ladder Tray, 316L Stainless Steel | 1 | 268ZSP201 | |
366ZSP201 |
|
Expansion Splice Plate for 366Z Ladder Tray, 316L Stainless Steel | 1 | 366ZSP201 | |
364ZSP201 |
|
Expansion Splice Plate for 364Z Ladder Tray, 316L Stainless Steel | 1 | 364ZSP201 |
Stainless Steel 304
Stainless Steel 316