90° Outside Vertical Barrier, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part Numbers can be determined using the following information:
8*BS05 ǂ -A
* = Type of Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
ǂ = "0" for 12" radius
ǂ = "2" for 24" radius
ǂ = "3" for 36" radius
ǂ = "4" for 48" radius
A = "3" for 3" and 4" Load Depths
A = "5" for 5" and 6" Load Depths
For example: The part number for a 90° Outside Vertical Barrier, 304L Stainless Steel, with a bend radius of 24", and a load depth of 3", would be: 8TBS052-3.
8TBS05 = 90° Outside Vertical Barrier (304L Stainless Steel)
2 = 24" radius
-3 = 3" or 4" load depth
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8TBS050-3 |
|
90° Outside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, 304L Stainless Steel | 1 | 8TBS050-3 | |
8TBS052-3 |
|
90° Outside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, 304L Stainless Steel | 1 | 8TBS052-3 | |
8TBS053-3 |
|
90° Outside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, 304L Stainless Steel | 1 | 8TBS053-3 | |
8TBS054-3 |
|
90° Outside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, 304L Stainless Steel | 1 | 8TBS054-3 | |
8TBS050-5 |
|
90° Outside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, 304L Stainless Steel | 1 | 8TBS050-5 | |
8TBS052-5 |
|
90° Outside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, 304L Stainless Steel | 1 | 8TBS052-5 | |
8TBS053-5 |
|
90° Outside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, 304L Stainless Steel | 1 | 8TBS053-5 | |
8TBS054-5 |
|
90° Outside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, 304L Stainless Steel | 1 | 8TBS054-5 | |
8ZBS050-3 |
|
90° Outside Vertical Barrier, 12" Radius, 3" or 4" Load Depth, 316L Stainless Steel | 1 | 8ZBS050-3 | |
8ZBS052-3 |
|
90° Outside Vertical Barrier, 24" Radius, 3" or 4" Load Depth, 316L Stainless Steel | 1 | 8ZBS052-3 | |
8ZBS053-3 |
|
90° Outside Vertical Barrier, 36" Radius, 3" or 4" Load Depth, 316L Stainless Steel | 1 | 8ZBS053-3 | |
8ZBS054-3 |
|
90° Outside Vertical Barrier, 48" Radius, 3" or 4" Load Depth, 316L Stainless Steel | 1 | 8ZBS054-3 | |
8ZBS050-5 |
|
90° Outside Vertical Barrier, 12" Radius, 5" or 6" Load Depth, 316L Stainless Steel | 1 | 8ZBS050-5 | |
8ZBS052-5 |
|
90° Outside Vertical Barrier, 24" Radius, 5" or 6" Load Depth, 316L Stainless Steel | 1 | 8ZBS052-5 | |
8ZBS053-5 |
|
90° Outside Vertical Barrier, 36" Radius, 5" or 6" Load Depth, 316L Stainless Steel | 1 | 8ZBS053-5 | |
8ZBS054-5 |
|
90° Outside Vertical Barrier, 48" Radius, 5" or 6" Load Depth, 316L Stainless Steel | 1 | 8ZBS054-5 |
Stainless Steel 304
Stainless Steel 316