Horizontal Adjustable Barrier Strip - Hand Formed, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Barriers are supplied with (4) 9STK774 magnetic steel self tapping screws.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8TBS340-3 |
|
Horizontal Adjustable Barrier Strip, for 3" and 4" Load Depths, 48" Length, 304L Stainless Steel | 1 - 48" Length | 8TBS340-3 | |
8TBS340-5 |
|
Horizontal Adjustable Barrier Strip, for 5" and 6" Load Depths, 48" Length, 304L Stainless Steel | 1 - 48" Length | 8TBS340-5 | |
8ZBS340-3 |
|
Horizontal Adjustable Barrier Strip, for 3" and 4" Load Depths, 48" Length, 316L Stainless Steel | 1 - 48" Length | 8ZBS340-3 | |
8ZBS340-5 |
|
Horizontal Adjustable Barrier Strip, for 5" and 6" Load Depths, 48" Length, 316L Stainless Steel | 1 - 48" Length | 8ZBS340-5 |
Stainless Steel 304
Stainless Steel 316