Barrier Strip - Straight, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Barriers are supplied with (4) 9STK774 magnetic steel self tapping screws.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8TBS010-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 12' Length, 304L Stainless Steel | 1 - 12' Length | 8TBS010-3 | |
8TBS010-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 12' Length, 304L Stainless Steel | 1 - 12' Length | 8TBS010-5 | |
8TBS118-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 10' Length, 304L Stainless Steel | 1 - 10' Length | 8TBS118-3 | |
8TBS118-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 10' Length, 304L Stainless Steel | 1 - 10' Length | 8TBS118-5 | |
8ZBS010-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 12' Length, 316L Stainless Steel | 1 - 12' Length | 8ZBS010-3 | |
8ZBS010-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 12' Length, 316L Stainless Steel | 1 - 12' Length | 8ZBS010-5 | |
8ZBS118-3 |
|
Barrier Strip - Straight, for 3" and 4" Load Depths, 10' Length, 316L Stainless Steel | 1 - 10' Length | 8ZBS118-3 | |
8ZBS118-5 |
|
Barrier Strip - Straight, for 5" and 6" Load Depths, 10' Length, 316L Stainless Steel | 1 - 10' Length | 8ZBS118-5 |
Stainless Steel 304
Stainless Steel 316