Blind End, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part numbers for all size options can be determined using SKU#: ǂǂ * W245 with the following variables:
ǂǂ = Tray System
* = Type of Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
W = Width of Tray
For example: The part number for a Blind End to be used with 248T Ladder Tray, with a 12" width, would be: 248T12245.
248 = Tray System.
T = Type of Material (304L Stainless Steel).
12 = Width
245 = SKU suffix for a Blind End.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06245 |
|
Blind End for 248T Ladder Tray, 6" Width, 304L Stainless Steel | 1 | 248T06245 | |
248T09245 |
|
Blind End for 248T Ladder Tray, 9" Width, 304L Stainless Steel | 1 | 248T09245 | |
248T12245 |
|
Blind End for 248T Ladder Tray, 12" Width, 304L Stainless Steel | 1 | 248T12245 | |
248T18245 |
|
Blind End for 248T Ladder Tray, 18" Width, 304L Stainless Steel | 1 | 248T18245 | |
248T24245 |
|
Blind End for 248T Ladder Tray, 24" Width, 304L Stainless Steel | 1 | 248T24245 | |
248T30245 |
|
Blind End for 248T Ladder Tray, 30" Width, 304L Stainless Steel | 1 | 248T30245 | |
248T36245 |
|
Blind End for 248T Ladder Tray, 36" Width, 304L Stainless Steel | 1 | 248T36245 | |
248T42245 |
|
Blind End for 248T Ladder Tray, 42" Width, 304L Stainless Steel | 1 | 248T42245 | |
248Z06245 |
|
Blind End for 248Z Ladder Tray, 6" Width, 316L Stainless Steel | 1 | 248Z06245 | |
248Z09245 |
|
Blind End for 248Z Ladder Tray, 9" Width, 316L Stainless Steel | 1 | 248Z09245 | |
248Z12245 |
|
Blind End for 248Z Ladder Tray, 12" Width, 316L Stainless Steel | 1 | 248Z12245 | |
248Z18245 |
|
Blind End for 248Z Ladder Tray, 18" Width, 316L Stainless Steel | 1 | 248Z18245 | |
248Z24245 |
|
Blind End for 248Z Ladder Tray, 24" Width, 316L Stainless Steel | 1 | 248Z24245 | |
248Z30245 |
|
Blind End for 248Z Ladder Tray, 30" Width, 316L Stainless Steel | 1 | 248Z30245 | |
248Z36245 |
|
Blind End for 248Z Ladder Tray, 36" Width, 316L Stainless Steel | 1 | 248Z36245 | |
248Z42245 |
|
Blind End for 248Z Ladder Tray, 42" Width, 316L Stainless Steel | 1 | 248Z42245 |
Stainless Steel 304
Stainless Steel 316