Raised Support Splice Plate, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Used on C-Channel side rails, only.
U.S. Patent 4,596,095
For all size options, use ǂǂ*SP200-H with the following variables:
ǂǂ = Tray System
* = Type of Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248TSP200-H |
|
Raised Support Splice Plate, for 248 Ladder Tray, 304L Stainless Steel | 248TSP200-H | ||
268TSP200-H |
|
Raised Support Splice Plate, for 268 Ladder Tray, 304L Stainless Steel | 268TSP200-H | ||
366TSP200-H |
|
Raised Support Splice Plate, for 366 Ladder Tray, 304L Stainless Steel | 366TSP200-H | ||
364TSP200-H |
|
Raised Support Splice Plate, for 364 Ladder Tray, 304L Stainless Steel | 364TSP200-H | ||
248ZSP200-H |
|
Raised Support Splice Plate, for 248 Ladder Tray, 316L Stainless Steel | 248ZSP200-H | ||
268ZSP200-H |
|
Raised Support Splice Plate, for 268 Ladder Tray, 316L Stainless Steel | 268ZSP200-H | ||
366ZSP200-H |
|
Raised Support Splice Plate, for 366 Ladder Tray, 316L Stainless Steel | 366ZSP200-H | ||
364ZSP200-H |
|
Raised Support Splice Plate, for 364 Ladder Tray, 316L Stainless Steel | 364ZSP200-H |
Stainless Steel 304
Stainless Steel 316