Raised Cover Clamp - I-Beam, Stainless Steel

Available in 1", 2", or 3" Elevation
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7TCC701 |
|
Raised Cover Clamp - I-Beam, 1" Elevated, 304L Stainless Steel | 7TCC701 | ||
7TCC702 |
|
Raised Cover Clamp - I-Beam, 2" Elevated, 304L Stainless Steel | 7TCC702 | ||
7TCC703 |
|
Raised Cover Clamp - I-Beam, 3" Elevated, 304L Stainless Steel | 7TCC703 | ||
7ZCC701 |
|
Raised Cover Clamp - I-Beam, 1" Elevated, 316L Stainless Steel | 7ZCC701 | ||
7ZCC702 |
|
Raised Cover Clamp - I-Beam, 2" Elevated, 316L Stainless Steel | 7ZCC702 | ||
7ZCC703 |
|
Raised Cover Clamp - I-Beam, 3" Elevated, 316L Stainless Steel | 7ZCC703 |
Stainless Steel 304
Stainless Steel 316