Peaked Cover Blind End, Stainless Steel

20° pitch.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06245 |
|
Peaked Cover Blind End - 6" Width, 304L Stainless Steel | 1 | 7T06245 | |
7T09245 |
|
Peaked Cover Blind End - 9" Width, 304L Stainless Steel | 1 | 7T09245 | |
7T12245 |
|
Peaked Cover Blind End - 12" Width, 304L Stainless Steel | 1 | 7T12245 | |
7T18245 |
|
Peaked Cover Blind End - 18" Width, 304L Stainless Steel | 1 | 7T18245 | |
7T24245 |
|
Peaked Cover Blind End - 24" Width, 304L Stainless Steel | 1 | 7T24245 | |
7T30245 |
|
Peaked Cover Blind End - 30" Width, 304L Stainless Steel | 1 | 7T30245 | |
7T36245 |
|
Peaked Cover Blind End - 36" Width, 304L Stainless Steel | 1 | 7T36245 | |
7T42245 |
|
Peaked Cover Blind End - 42" Width, 304L Stainless Steel | 1 | 7T42245 | |
7Z06245 |
|
Peaked Cover Blind End - 6" Width, 316L Stainless Steel | 1 | 7Z06245 | |
7Z09245 |
|
Peaked Cover Blind End - 9" Width, 316L Stainless Steel | 1 | 7Z09245 | |
7Z12245 |
|
Peaked Cover Blind End - 12" Width, 316L Stainless Steel | 1 | 7Z12245 | |
7Z18245 |
|
Peaked Cover Blind End - 18" Width, 316L Stainless Steel | 1 | 7Z18245 | |
7Z24245 |
|
Peaked Cover Blind End - 24" Width, 316L Stainless Steel | 1 | 7Z24245 | |
7Z30245 |
|
Peaked Cover Blind End - 30" Width, 316L Stainless Steel | 1 | 7Z30245 | |
7Z36245 |
|
Peaked Cover Blind End - 36" Width, 316L Stainless Steel | 1 | 7Z36245 | |
7Z42245 |
|
Peaked Cover Blind End - 42" Width, 316L Stainless Steel | 1 | 7Z42245 |
Stainless Steel 304
Stainless Steel 316