Cover Joint Strap, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Installs with Self-Tapping screws, or
Cover Clamp 7SCC262 (Hot Dip Mill Galvanized).
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06196 |
|
Cover Joint Strap for 6" Wide Covers, 304L Stainless Steel | 1 | 7T06196 | |
7T09196 |
|
Cover Joint Strap for 9" Wide Covers, 304L Stainless Steel | 1 | 7T09196 | |
7T12196 |
|
Cover Joint Strap for 12" Wide Covers, 304L Stainless Steel | 1 | 7T12196 | |
7T18196 |
|
Cover Joint Strap for 18" Wide Covers, 304L Stainless Steel | 1 | 7T18196 | |
7T24196 |
|
Cover Joint Strap for 24" Wide Covers, 304L Stainless Steel | 1 | 7T24196 | |
7T30196 |
|
Cover Joint Strap for 30" Wide Covers, 304L Stainless Steel | 1 | 7T30196 | |
7T36196 |
|
Cover Joint Strap for 36" Wide Covers, 304L Stainless Steel | 1 | 7T36196 | |
7T42196 |
|
Cover Joint Strap for 42" Wide Covers, 304L Stainless Steel | 1 | 7T42196 | |
7Z06196 |
|
Cover Joint Strap for 6" Wide Covers, 316L Stainless Steel | 1 | 7Z06196 | |
7Z09196 |
|
Cover Joint Strap for 9" Wide Covers, 316L Stainless Steel | 1 | 7Z09196 | |
7Z12196 |
|
Cover Joint Strap for 12" Wide Covers, 316L Stainless Steel | 1 | 7Z12196 | |
7Z18196 |
|
Cover Joint Strap for 18" Wide Covers, 316L Stainless Steel | 1 | 7Z18196 | |
7Z24196 |
|
Cover Joint Strap for 24" Wide Covers, 316L Stainless Steel | 1 | 7Z24196 | |
7Z30196 |
|
Cover Joint Strap for 30" Wide Covers, 316L Stainless Steel | 1 | 7Z30196 | |
7Z36196 |
|
Cover Joint Strap for 36" Wide Covers, 316L Stainless Steel | 1 | 7Z36196 | |
7Z42196 |
|
Cover Joint Strap for 42" Wide Covers, 316L Stainless Steel | 1 | 7Z42196 |
Stainless Steel 304
Stainless Steel 316