Heavy Duty Peaked Cover Strap, Stainless Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Used with Peaked Covers that have a 20° pitch.
Part numbers for Heavy Duty Peaked Cover Straps, to be used with different size Ladder Tray, can be constructed using:
7*W69H-P, where
* = Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
W = Tray Width
H = Tray Height
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06694-P |
|
Heavy Duty Peaked Cover Strap, 6" Width, 4" Height, 304L Stainless Steel | 1 | 7T06694-P | |
7T09694-P |
|
Heavy Duty Peaked Cover Strap, 9" Width, 4" Height, 304L Stainless Steel | 1 | 7T09694-P | |
7T12694-P |
|
Heavy Duty Peaked Cover Strap, 12" Width, 4" Height, 304L Stainless Steel | 1 | 7T12694-P | |
7T18694-P |
|
Heavy Duty Peaked Cover Strap, 18" Width, 4" Height, 304L Stainless Steel | 1 | 7T18694-P | |
7T24694-P |
|
Heavy Duty Peaked Cover Strap, 24" Width, 4" Height, 304L Stainless Steel | 1 | 7T24694-P | |
7T30694-P |
|
Heavy Duty Peaked Cover Strap, 30" Width, 4" Height, 304L Stainless Steel | 1 | 7T30694-P | |
7T36694-P |
|
Heavy Duty Peaked Cover Strap, 36" Width, 4" Height, 304L Stainless Steel | 1 | 7T36694-P | |
7T42694-P |
|
Heavy Duty Peaked Cover Strap, 42" Width, 4" Height, 304L Stainless Steel | 1 | 7T42694-P | |
7Z06694-P |
|
Heavy Duty Peaked Cover Strap, 6" Width, 4" Height, 316L Stainless Steel | 1 | 7Z06694-P | |
7Z09694-P |
|
Heavy Duty Peaked Cover Strap, 9" Width, 4" Height, 316L Stainless Steel | 1 | 7Z09694-P | |
7Z12694-P |
|
Heavy Duty Peaked Cover Strap, 12" Width, 4" Height, 316L Stainless Steel | 1 | 7Z12694-P | |
7Z18694-P |
|
Heavy Duty Peaked Cover Strap, 18" Width, 4" Height, 316L Stainless Steel | 1 | 7Z18694-P | |
7Z24694-P |
|
Heavy Duty Peaked Cover Strap, 24" Width, 4" Height, 316L Stainless Steel | 1 | 7Z24694-P | |
7Z30694-P |
|
Heavy Duty Peaked Cover Strap, 30" Width, 4" Height, 316L Stainless Steel | 1 | 7Z30694-P | |
7Z36694-P |
|
Heavy Duty Peaked Cover Strap, 36" Width, 4" Height, 316L Stainless Steel | 1 | 7Z36694-P | |
7Z42694-P |
|
Heavy Duty Peaked Cover Strap, 42" Width, 4" Height, 316L Stainless Steel | 1 | 7Z42694-P |
Stainless Steel 304
Stainless Steel 316