Heavy Duty Cover Strap, Stainless Steel

Part numbers for Heavy Duty Cover Straps, to be used with different size Ladder Tray, can be constructed using:
7*W69H, where
* = Material
(T = 304L Stainless Steel
Z = 316L Stainless Steel)
W = Tray Width
H = Tray Height
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7T06694 |
|
Heavy Duty Cover Strap, 6" Width, 4" Height, 304L Stainless Steel | 1 | 7T06694 | |
7T09694 |
|
Heavy Duty Cover Strap, 9" Width, 4" Height, 304L Stainless Steel | 1 | 7T09694 | |
7T12694 |
|
Heavy Duty Cover Strap, 12" Width, 4" Height, 304L Stainless Steel | 1 | 7T12694 | |
7T18694 |
|
Heavy Duty Cover Strap, 18" Width, 4" Height, 304L Stainless Steel | 1 | 7T18694 | |
7T24694 |
|
Heavy Duty Cover Strap, 24" Width, 4" Height, 304L Stainless Steel | 1 | 7T24694 | |
7T30694 |
|
Heavy Duty Cover Strap, 30" Width, 4" Height, 304L Stainless Steel | 1 | 7T30694 | |
7T36694 |
|
Heavy Duty Cover Strap, 36" Width, 4" Height, 304L Stainless Steel | 1 | 7T36694 | |
7T42694 |
|
Heavy Duty Cover Strap, 42" Width, 4" Height, 304L Stainless Steel | 1 | 7T42694 | |
7Z06694 |
|
Heavy Duty Cover Strap, 6" Width, 4" Height, 316L Stainless Steel | 1 | 7Z06694 | |
7Z09694 |
|
Heavy Duty Cover Strap, 9" Width, 4" Height, 316L Stainless Steel | 1 | 7Z09694 | |
7Z12694 |
|
Heavy Duty Cover Strap, 12" Width, 4" Height, 316L Stainless Steel | 1 | 7Z12694 | |
7Z18694 |
|
Heavy Duty Cover Strap, 18" Width, 4" Height, 316L Stainless Steel | 1 | 7Z18694 | |
7Z24694 |
|
Heavy Duty Cover Strap, 24" Width, 4" Height, 316L Stainless Steel | 1 | 7Z24694 | |
7Z30694 |
|
Heavy Duty Cover Strap, 30" Width, 4" Height, 316L Stainless Steel | 1 | 7Z30694 | |
7Z36694 |
|
Heavy Duty Cover Strap, 36" Width, 4" Height, 316L Stainless Steel | 1 | 7Z36694 | |
7Z42694 |
|
Heavy Duty Cover Strap, 42" Width, 4" Height, 316L Stainless Steel | 1 | 7Z42694 |
Stainless Steel 304
Stainless Steel 316